ALUN / ALU Accessories / ARH 40
ARH 40 9822017
Dimensions 383 x 35 x 7
Dimensions 15.08 x 1.38 x 0.28
Technical data
Product nr : 9822017
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 401x230x110, 401x230x180, 403x310x110, 403x310x180, 402x250x120, 406x401x120
Package : 1
Unit : Piece
EAN : 6418074034328
SSTL number : 3423977
Electric No. Denmark : 8212005390
Electric No. Sweden : 2508147
ETIM : EC001285
Height (mm) : 383
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 15.08
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 40
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 40

Sample image
Order symbol : ARH 40
Product nr : 9822017
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 401x230x110, 401x230x180, 403x310x110, 403x310x180, 402x250x120, 406x401x120
EAN : 6418074034328
El. number :
- Finland : 3423977
- Denmark : 8212005390
- Sweden : 2508147
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 383 | 35 | 7 |
inch : | 15.08 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 18.04.2025)