

ALUN / ALU Accessories / ARH 60
ARH 60 9822019
Dimensions 580 x 35 x 7
Dimensions 22.83 x 1.38 x 0.3
Technical data
Product nr : 9822019
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 600x230x110, 600x310x110, 600x310x180
Package : 1
Unit : Piece
EAN : 6418074034335
SSTL number : 3423978
Electric No. Denmark : 8212005400
Electric No. Sweden : 2508148
ETIM : EC001285
Height (mm) : 580
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 22.83
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
ALUN / ALU Accessories / ARH 60
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 60


Sample image
Order symbol : ARH 60
Product nr : 9822019
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 600x230x110, 600x310x110, 600x310x180
EAN : 6418074034335
El. number :
- Finland : 3423978
- Denmark : 8212005400
- Sweden : 2508148
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 580 | 35 | 7 |
inch : | 22.83 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )