

ALUN / ALU Accessories / ARH 1636
ARH 1636 9822029
Dimensions 340 x 35 x 7
Dimensions 13.39 x 1.38 x 0.28
Technical data
Product nr : 9822029
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x160x90
Package : 1
Unit : Piece
EAN : 6418074034342
SSTL number : 3423972
Electric No. Denmark : 8212005345
Electric No. Sweden : 2508149
ETIM : EC001285
Height (mm) : 340
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 13.39
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
ALUN / ALU Accessories / ARH 1636
Dimensional Drawings
CAD Files
Catalogues
Contact
ARH 1636


Sample image
Order symbol : ARH 1636
Product nr : 9822029
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x160x90
EAN : 6418074034342
El. number :
- Finland : 3423972
- Denmark : 8212005345
- Sweden : 2508149
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 340 | 35 | 7 |
inch : | 13.39 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)