



ALUN / ALU Accessories / AM 0818
AM 0818 9823017
Dimensions 69 x 164 x 1.5
Dimensions 2.72 x 6.46 x 0.04
Technical data
Product nr : 9823017
Description : Mounting plate, for enclosures:
Remarks : 177x81x57, 252x81x57
Package : 4
Unit : Piece
EAN : 6418074033819
SSTL number : 3423945
Electric No. Denmark : 8212004964
Electric No. Sweden : 2536349
ETIM : EC000213
Height (mm) : 69
Width (mm) : 164
Depth (mm) : 1.5
Height (inch) : 2.72
Width (inch) : 6.46
Depth (inch) : 0.04
Material : Galvanized steel
ALUN / ALU Accessories / AM 0818
Dimensional Drawings
CAD Files
Catalogues
Contact
AM 0818


Sample image
Order symbol : AM 0818
Product nr : 9823017
Description : Mounting plate, for enclosures:
Remarks : 177x81x57, 252x81x57
EAN : 6418074033819
El. number :
- Finland : 3423945
- Denmark : 8212004964
- Sweden : 2536349
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 69 | 164 | 1.5 |
inch : | 2.72 | 6.46 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)