ABP2016 8592531
Dimensions 482 x 380
Dimensions 18.9 x 14.9
Technical data
Product nr : 8592531
Description : Painted Steel Back Panel
Package : 1
Unit : Piece
EAN : 6418074094155
Height (mm) : 482
Width (mm) : 380
Height (inch) : 18.9
Width (inch) : 14.9
Material : Steel
ARCA JIC / ARCA Accessories / ABP2016
Dimensional Drawings
CAD Files
Catalogues
Contact
ABP2016
Sample image
Order symbol : ABP2016
Product nr : 8592531
Description : Painted Steel Back Panel
EAN : 6418074094155
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 482 | 380 | |
inch : | 18.9 | 14.9 |
Materials : | |
---|---|
Material : | Steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )