ARCA JIC / ARCA Accessories / ABP2420
ABP2420 8592541
Dimensions 581.4 x 482
Dimensions 22.8 x 18.9
Technical data
Product nr : 8592541
Description : Painted Steel Back Panel
Package : 1
Unit : Piece
EAN : 6418074094162
Height (mm) : 581.4
Width (mm) : 482
Height (inch) : 22.8
Width (inch) : 18.9
Material : Steel
ARCA JIC / ARCA Accessories / ABP2420
Dimensional Drawings
CAD Files
Catalogues
Contact
ABP2420
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
Sample image
Order symbol : ABP2420
Product nr : 8592541
Description : Painted Steel Back Panel
EAN : 6418074094162
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 581.4 | 482 | |
inch : | 22.8 | 18.9 |
Materials : | |
---|---|
Material : | Steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )