ABP2424 8592551
Dimensions 587 x 587
Dimensions 23 x 23
Technical data
Product nr : 8592551
Description : Painted Steel Back Panel
Package : 1
Unit : Piece
EAN : 6418074094179
Height (mm) : 587
Width (mm) : 587
Height (inch) : 23
Width (inch) : 23
Material : Steel
ARCA JIC / ARCA Accessories / ABP2424
Dimensional Drawings
CAD Files
Catalogues
Contact
ABP2424
Sample image
Order symbol : ABP2424
Product nr : 8592551
Description : Painted Steel Back Panel
EAN : 6418074094179
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 587 | 587 | |
inch : | 23 | 23 |
Materials : | |
---|---|
Material : | Steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )