FP 12017 4712045
Dimensions 50 x 26 x 9
Dimensions 1.97 x 1.02 x 0.35
Technical data
Product nr : 4712045
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
Package : 12
Unit : Piece
EAN : 6418074032560
SSTL number : 3424503
Electric No. Denmark : 8212015050
Electric No. Sweden : 2539338
ETIM : EC002620
Height (mm) : 50
Width (mm) : 26
Depth (mm) : 9
Height (inch) : 1.97
Width (inch) : 1.02
Depth (inch) : 0.35
Material : Plastic
CAB / CAB - PC/ABS ACCESSORIES / FP 12017
FP 12017
Sample image
Order symbol : FP 12017
Product nr : 4712045
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
EAN : 6418074032560
El. number :
- Finland : 3424503
- Denmark : 8212015050
- Sweden : 2539338
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 50 | 26 | 9 |
inch : | 1.97 | 1.02 | 0.35 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )