EKIV 43 4712119
Dimensions 370 x 270 x 1.5
Dimensions 14.57 x 10.63 x 0.06
Technical data
Product nr : 4712119
Description : Mounting plate, for enclosures:
Remarks : 400x300x170, 400x300x230, 400x300x180
Package : 1
Unit : Piece
EAN : 6418074032737
SSTL number : 3424452
Electric No. Denmark : 8212014598
Electric No. Sweden : 2539354
ETIM : EC000213
Height (mm) : 370
Width (mm) : 270
Depth (mm) : 1.5
Height (inch) : 14.57
Width (inch) : 10.63
Depth (inch) : 0.06
Material : Galvanized steel
CAB / CAB - PC/ABS ACCESSORIES / EKIV 43
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 43
Sample image
Order symbol : EKIV 43
Product nr : 4712119
Description : Mounting plate, for enclosures:
Remarks : 400x300x170, 400x300x230, 400x300x180
EAN : 6418074032737
El. number :
- Finland : 3424452
- Denmark : 8212014598
- Sweden : 2539354
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 370 | 270 | 1.5 |
inch : | 14.57 | 10.63 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )