CAB / CAB - PC/ABS ACCESSORIES / EKIV 2515
EKIV 2515 4712122
Dimensions 208 x 125 x 1
Dimensions 8.19 x 4.92 x 0.04
Technical data
Product nr : 4712122
Description : Mounting plate, for enclosures:
Remarks : 250x150x110
Package : 1
Unit : Piece
EAN : 6418074049216
Height (mm) : 208
Width (mm) : 125
Depth (mm) : 1
Height (inch) : 8.19
Width (inch) : 4.92
Depth (inch) : 0.04
CAB / CAB - PC/ABS ACCESSORIES / EKIV 2515
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 2515

Sample image
Order symbol : EKIV 2515
Product nr : 4712122
Description : Mounting plate, for enclosures:
Remarks : 250x150x110
EAN : 6418074049216

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 208 | 125 | 1 |
inch : | 8.19 | 4.92 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )