EKIV 27 4712127
Dimensions 266 x 35 x 1.5
Dimensions 10.47 x 1.38 x 0.06
Technical data
Product nr : 4712127
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x200x170-400x300x230, 300x200x180-400x300x180
Package : 1
Unit : Piece
EAN : 6418074032775
SSTL number : 3424466
Electric No. Denmark : 8212015102
Electric No. Sweden : 2539364
ETIM : EC000213
Height (mm) : 266
Width (mm) : 35
Depth (mm) : 1.5
Height (inch) : 10.47
Width (inch) : 1.38
Depth (inch) : 0.06
Material : Galvanized steel
CAB / CAB - PC/ABS ACCESSORIES / EKIV 27
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 27
Sample image
Order symbol : EKIV 27
Product nr : 4712127
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x200x170-400x300x230, 300x200x180-400x300x180
EAN : 6418074032775
El. number :
- Finland : 3424466
- Denmark : 8212015102
- Sweden : 2539364
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 266 | 35 | 1.5 |
inch : | 10.47 | 1.38 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )