EKIV 64H 4712300
Dimensions 570 x 370 x 1.5
Dimensions 22.44 x 14.57 x 0.04
Technical data
Product nr : 4712300
Description : Mounting plate, for enclosures:
Remarks : 600x400x210, 600x400x270, 600x400x220
Package : 1
Unit : Piece
EAN : 6418074034991
SSTL number : 3425540
Electric No. Denmark : 8212014637
Electric No. Sweden : 2540018
ETIM : EC000213
Height (mm) : 570
Width (mm) : 370
Depth (mm) : 1.5
Height (inch) : 22.44
Width (inch) : 14.57
Depth (inch) : 0.04
Material : Galvanized steel
CAB / CAB - PC/ABS ACCESSORIES / EKIV 64H
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 64H
Sample image
Order symbol : EKIV 64H
Product nr : 4712300
Description : Mounting plate, for enclosures:
Remarks : 600x400x210, 600x400x270, 600x400x220
EAN : 6418074034991
El. number :
- Finland : 3425540
- Denmark : 8212014637
- Sweden : 2540018
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 570 | 370 | 1.5 |
inch : | 22.44 | 14.57 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )