FP A 43 8392224
Dimensions 268 x 368 x 1
Dimensions 10.55 x 14.49 x 0.04
Technical data
Product nr : 8392224
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 400x300x170, 400x300x230, 400x300x180
Package : 1
Unit : Piece
EAN : 6418074021588
SSTL number : 3424204
Electric No. Denmark : 8212015322
Electric No. Sweden : 2540007
ETIM : EC002620
Height (mm) : 268
Width (mm) : 368
Depth (mm) : 1
Height (inch) : 10.55
Width (inch) : 14.49
Depth (inch) : 0.04
Material : Aluminum
CAB / CAB - PC/ABS ACCESSORIES / FP A 43
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 43
Sample image
Order symbol : FP A 43
Product nr : 8392224
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 400x300x170, 400x300x230, 400x300x180
EAN : 6418074021588
El. number :
- Finland : 3424204
- Denmark : 8212015322
- Sweden : 2540007
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 268 | 368 | 1 |
inch : | 10.55 | 14.49 | 0.04 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )