FP A 33 8392227
Dimensions 268 x 268 x 1
Dimensions 10.55 x 10.55 x 0.04
Technical data
Product nr : 8392227
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 300x300x170, 300x300x180
Package : 1
Unit : Piece
EAN : 6418074021571
SSTL number : 3424203
Electric No. Denmark : 8212015319
Electric No. Sweden : 2540011
ETIM : EC002620
Height (mm) : 268
Width (mm) : 268
Depth (mm) : 1
Height (inch) : 10.55
Width (inch) : 10.55
Depth (inch) : 0.04
Material : Aluminum
CAB / CAB - PC/ABS ACCESSORIES / FP A 33
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 33
Sample image
Order symbol : FP A 33
Product nr : 8392227
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 300x300x170, 300x300x180
EAN : 6418074021571
El. number :
- Finland : 3424203
- Denmark : 8212015319
- Sweden : 2540011
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 268 | 268 | 1 |
inch : | 10.55 | 10.55 | 0.04 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )