FP A 54 8392228
Dimensions 468 x 368 x 1
Dimensions 18.43 x 14.49 x 0.04
Technical data
Product nr : 8392228
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 500x400x200
Package : 1
Unit : Piece
EAN : 6418074021595
SSTL number : 3424205
Electric No. Denmark : 8212015335
Electric No. Sweden : 2540013
Height (mm) : 468
Width (mm) : 368
Depth (mm) : 1
Height (inch) : 18.43
Width (inch) : 14.49
Depth (inch) : 0.04
CAB / CAB - PC/ABS ACCESSORIES / FP A 54
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 54
Sample image
Order symbol : FP A 54
Product nr : 8392228
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 500x400x200
EAN : 6418074021595
El. number :
- Finland : 3424205
- Denmark : 8212015335
- Sweden : 2540013
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 468 | 368 | 1 |
inch : | 18.43 | 14.49 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )