EKIV 47 8392231
Dimensions 466 x 35 x 7.5
Dimensions 18.35 x 1.38 x 0.3
Technical data
Product nr : 8392231
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 500x400x200
Package : 1
Unit : Piece
EAN : 6418074021670
SSTL number : 3424468
Electric No. Denmark : 8212015128
Electric No. Sweden : 2540019
ETIM : EC000213
Height (mm) : 466
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 18.35
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
CAB / CAB - PC/ABS ACCESSORIES / EKIV 47
EKIV 47
Sample image
Order symbol : EKIV 47
Product nr : 8392231
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 500x400x200
EAN : 6418074021670
El. number :
- Finland : 3424468
- Denmark : 8212015128
- Sweden : 2540019
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 466 | 35 | 7.5 |
inch : | 18.35 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )