Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.




CAB PC 405020 G 8113361
Dimensions 400 x 500 x 200
Dimensions 15.75 x 19.69 x 7.87
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
- IP65; IK08
Technical data
Product nr : 8113361
Description : Cabinet, PC, Grey door
Remarks : Latches on the short side
Package : 1
Unit : Piece
EAN : 6418074020345
SSTL number : 3424122
Electric No. Denmark : 8212020443
Electric No. Sweden : 2539979
ETIM : EC000261
Height (mm) : 400
Width (mm) : 500
Depth (mm) : 200
Height (inch) : 15.75
Width (inch) : 19.69
Depth (inch) : 7.87
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
CAB PC 405020 G


Sample image
Order symbol : CAB PC 405020 G
Product nr : 8113361
Description : Cabinet, PC, Grey door
Remarks : Latches on the short side
EAN : 6418074020345
El. number :
- Finland : 3424122
- Denmark : 8212020443
- Sweden : 2539979
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 500 | 200 |
inch : | 15.75 | 19.69 | 7.87 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40854 |
© Fibox Oy, Data subject to change without notice (printed: 08.04.2025)