EPA 2160 SET 3550056
Dimensions 85 x 216 x 110
Dimensions 3.35 x 8.5 x 4.33
- IP65; IK08
Technical data
Product nr : 3550056
Description : Cable entry set
Package : 12
Unit : Piece
EAN : 6418074033147
SSTL number : 3413056
Electric No. Denmark : 8212051137
Electric No. Sweden : 2507787
ETIM : EC002620
Height (mm) : 85
Width (mm) : 216
Depth (mm) : 110
Height (inch) : 3.35
Width (inch) : 8.5
Depth (inch) : 4.33
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Cable management / Cable entries and boxes / EPA 2160 SET
Dimensional Drawings
CAD Files
Catalogues
Contact
EPA 2160 SET
Sample image
Order symbol : EPA 2160 SET
Product nr : 3550056
Description : Cable entry set
EAN : 6418074033147
El. number :
- Finland : 3413056
- Denmark : 8212051137
- Sweden : 2507787
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 85 | 216 | 110 |
inch : | 3.35 | 8.5 | 4.33 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )