



Cable management / Cable entries and boxes / MB 2260
MB 2260 3730260
Dimensions 86 x 240 x 106
Dimensions 3.39 x 9.45 x 4.17
- IP65; IK08
Technical data
Product nr : 3730260
Description : Including: base, cover, cover screws, 1 blind plug, 1 pull-off
Package : 1
Unit : Piece
EAN : 6418074031648
SSTL number : 3423055
Electric No. Denmark : 8212009202
Electric No. Sweden : 2538378
ETIM : EC002620
Height (mm) : 86
Width (mm) : 240
Depth (mm) : 106
Height (inch) : 3.39
Width (inch) : 9.45
Depth (inch) : 4.17
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
Cable management / Cable entries and boxes / MB 2260
MB 2260


Sample image
Order symbol : MB 2260
Product nr : 3730260
Description : Including: base, cover, cover screws, 1 blind plug, 1 pull-off
EAN : 6418074031648
El. number :
- Finland : 3423055
- Denmark : 8212009202
- Sweden : 2538378
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 86 | 240 | 106 |
inch : | 3.39 | 9.45 | 4.17 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: 16.04.2025)