MB 2260A 3730261
Dimensions 65 x 65 x 50
Dimensions 2.56 x 2.56 x 1.97
Technical data
Product nr : 3730261
Description : Cable entry accessory set
Package : 1
Unit : Piece
EAN : 6418074031655
SSTL number : 3423056
Electric No. Denmark : 8212009215
Electric No. Sweden : 2538379
ETIM : EC002620
Height (mm) : 65
Width (mm) : 65
Depth (mm) : 50
Height (inch) : 2.56
Width (inch) : 2.56
Depth (inch) : 1.97
Material : Polycarbonate
Gasket material : Polyurethane
Cable management / Cable entries and boxes / MB 2260A
MB 2260A
Sample image
Order symbol : MB 2260A
Product nr : 3730261
Description : Cable entry accessory set
EAN : 6418074031655
El. number :
- Finland : 3423056
- Denmark : 8212009215
- Sweden : 2538379
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 65 | 65 | 50 |
inch : | 2.56 | 2.56 | 1.97 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )