FEM 4-7 3545078
Dimensions 20 x 20 x 13
Dimensions 0.79 x 0.79 x 0.51
- PC : IP67
Technical data
Product nr : 3545078
Description : EPDM Cable gland M12
Remarks : for cable 4-7 mm
Package : 50
Unit : Piece
EAN : 6418074035417
SSTL number : 1722301
Electric No. Denmark : 8213001005
Electric No. Sweden : 1458380
ETIM : EC002620
Height (mm) : 20
Width (mm) : 20
Depth (mm) : 13
Height (inch) : 0.79
Width (inch) : 0.79
Depth (inch) : 0.51
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM 4-7
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM 4-7
Sample image
Order symbol : FEM 4-7
Product nr : 3545078
Description : EPDM Cable gland M12
Remarks : for cable 4-7 mm
EAN : 6418074035417
El. number :
- Finland : 1722301
- Denmark : 8213001005
- Sweden : 1458380
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 20 | 20 | 13 |
inch : | 0.79 | 0.79 | 0.51 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )