FEM 10-14/PG 16 3545081
Dimensions 28 x 28 x 22
Dimensions 1.1 x 1.1 x 0.87
- PC : IP67
Technical data
Product nr : 3545081
Description : EPDM Cable gland PG16
Remarks : for cable 10-14 mm
Package : 50
Unit : Piece
EAN : 6418074035455
SSTL number : 1722307
Electric No. Denmark : 8213001034
Electric No. Sweden : 1458383
ETIM : EC002620
Height (mm) : 28
Width (mm) : 28
Depth (mm) : 22
Height (inch) : 1.1
Width (inch) : 1.1
Depth (inch) : 0.87
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM 10-14/PG 16
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM 10-14/PG 16
Sample image
Order symbol : FEM 10-14/PG 16
Product nr : 3545081
Description : EPDM Cable gland PG16
Remarks : for cable 10-14 mm
EAN : 6418074035455
El. number :
- Finland : 1722307
- Denmark : 8213001034
- Sweden : 1458383
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 28 | 28 | 22 |
inch : | 1.1 | 1.1 | 0.87 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )