FEM 15-20 3545083
Dimensions 39 x 39 x 25
Dimensions 1.54 x 1.54 x 0.98
- PC : IP67
Technical data
Product nr : 3545083
Description : EPDM Cable gland M32
Remarks : for cable 15-20 mm
Package : 25
Unit : Piece
EAN : 6418074035479
SSTL number : 1722310
Electric No. Denmark : 8213001050
Electric No. Sweden : 1458385
ETIM : EC002620
Height (mm) : 39
Width (mm) : 39
Depth (mm) : 25
Height (inch) : 1.54
Width (inch) : 1.54
Depth (inch) : 0.98
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM 15-20
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM 15-20
Sample image
Order symbol : FEM 15-20
Product nr : 3545083
Description : EPDM Cable gland M32
Remarks : for cable 15-20 mm
EAN : 6418074035479
El. number :
- Finland : 1722310
- Denmark : 8213001050
- Sweden : 1458385
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 39 | 39 | 25 |
inch : | 1.54 | 1.54 | 0.98 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )