FEM 19-28 3545084
Dimensions 49 x 49 x 30
Dimensions 1.93 x 1.93 x 1.18
- PC : IP67
Technical data
Product nr : 3545084
Description : EPDM Cable gland M40
Remarks : for cable 19-28 mm
Package : 25
Unit : Piece
EAN : 6418074035486
SSTL number : 1722312
Electric No. Denmark : 8213001063
Electric No. Sweden : 1458386
ETIM : EC002620
Height (mm) : 49
Width (mm) : 49
Depth (mm) : 30
Height (inch) : 1.93
Width (inch) : 1.93
Depth (inch) : 1.18
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM 19-28
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM 19-28
Sample image
Order symbol : FEM 19-28
Product nr : 3545084
Description : EPDM Cable gland M40
Remarks : for cable 19-28 mm
EAN : 6418074035486
El. number :
- Finland : 1722312
- Denmark : 8213001063
- Sweden : 1458386
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 49 | 49 | 30 |
inch : | 1.93 | 1.93 | 1.18 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )