

Cable management / Membrane cable glands / FEM-C 4-7
FEM-C 4-7 3545088
Dimensions 20 x 20 x 13
Dimensions 0.79 x 0.79 x 0.51
- IP67
Technical data
Product nr : 3545088
Description : Chloroprene Cable gland M12
Remarks : for cable 4-7 mm
Package : 50
Unit : Piece
EAN : 6418074035561
SSTL number : 1722321
Electric No. Denmark : 8213001092
Electric No. Sweden : 1458370
ETIM : EC002620
Height (mm) : 20
Width (mm) : 20
Depth (mm) : 13
Height (inch) : 0.79
Width (inch) : 0.79
Depth (inch) : 0.51
Material : EPDM
Ingress Protection (EN 60529): IP67
Flammability Rating : UL 94 HB
Cable management / Membrane cable glands / FEM-C 4-7
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM-C 4-7


Sample image
Order symbol : FEM-C 4-7
Product nr : 3545088
Description : Chloroprene Cable gland M12
Remarks : for cable 4-7 mm
EAN : 6418074035561
El. number :
- Finland : 1722321
- Denmark : 8213001092
- Sweden : 1458370

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 20 | 20 | 13 |
inch : | 0.79 | 0.79 | 0.51 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )