FEM-C 5-9 3545089
Dimensions 21 x 21 x 18
Dimensions 0.83 x 0.83 x 0.71
- PC : IP67
Technical data
Product nr : 3545089
Description : Chloroprene Cable gland M16
Remarks : for cable 5-9 mm
Package : 50
Unit : Piece
EAN : 6418074035578
SSTL number : 1722323
Electric No. Denmark : 8213001102
Electric No. Sweden : 1458371
ETIM : EC002620
Height (mm) : 21
Width (mm) : 21
Depth (mm) : 18
Height (inch) : 0.83
Width (inch) : 0.83
Depth (inch) : 0.71
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM-C 5-9
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM-C 5-9
Sample image
Order symbol : FEM-C 5-9
Product nr : 3545089
Description : Chloroprene Cable gland M16
Remarks : for cable 5-9 mm
EAN : 6418074035578
El. number :
- Finland : 1722323
- Denmark : 8213001102
- Sweden : 1458371
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 21 | 21 | 18 |
inch : | 0.83 | 0.83 | 0.71 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )