FEM-C 8-13 3545090
Dimensions 26 x 26 x 20
Dimensions 1.02 x 1.02 x 0.79
- PC : IP67
Technical data
Product nr : 3545090
Description : Chloroprene Cable gland M20
Remarks : for cable 8-13 mm
Package : 50
Unit : Piece
EAN : 6418074035585
SSTL number : 1722325
Electric No. Denmark : 8213001115
Electric No. Sweden : 1458372
ETIM : EC002620
Height (mm) : 26
Width (mm) : 26
Depth (mm) : 20
Height (inch) : 1.02
Width (inch) : 1.02
Depth (inch) : 0.79
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM-C 8-13
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM-C 8-13
Sample image
Order symbol : FEM-C 8-13
Product nr : 3545090
Description : Chloroprene Cable gland M20
Remarks : for cable 8-13 mm
EAN : 6418074035585
El. number :
- Finland : 1722325
- Denmark : 8213001115
- Sweden : 1458372
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 26 | 26 | 20 |
inch : | 1.02 | 1.02 | 0.79 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )