FEM-C 11-17 3545092
Dimensions 31 x 31 x 22
Dimensions 1.22 x 1.22 x 0.87
- PC : IP67
Technical data
Product nr : 3545092
Description : Chloroprene Cable gland M25
Remarks : for cable 11-17 mm
Package : 50
Unit : Piece
EAN : 6418074035608
SSTL number : 1722328
Electric No. Denmark : 8213001131
Electric No. Sweden : 1458374
ETIM : EC002620
Height (mm) : 31
Width (mm) : 31
Depth (mm) : 22
Height (inch) : 1.22
Width (inch) : 1.22
Depth (inch) : 0.87
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM-C 11-17
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM-C 11-17
Sample image
Order symbol : FEM-C 11-17
Product nr : 3545092
Description : Chloroprene Cable gland M25
Remarks : for cable 11-17 mm
EAN : 6418074035608
El. number :
- Finland : 1722328
- Denmark : 8213001131
- Sweden : 1458374
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 31 | 31 | 22 |
inch : | 1.22 | 1.22 | 0.87 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )