FEM-C 27-35 3545095
Dimensions 61 x 61 x 35
Dimensions 2.4 x 2.4 x 1.38
- PC : IP67
Technical data
Product nr : 3545095
Description : Chloroprene Cable gland M50
Remarks : for cable 27-35 mm
Package : 25
Unit : Piece
EAN : 6418074035639
SSTL number : 1722334
Electric No. Denmark : 8213001160
Electric No. Sweden : 1458377
ETIM : EC002620
Height (mm) : 61
Width (mm) : 61
Depth (mm) : 35
Height (inch) : 2.4
Width (inch) : 2.4
Depth (inch) : 1.38
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / FEM-C 27-35
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM-C 27-35
Sample image
Order symbol : FEM-C 27-35
Product nr : 3545095
Description : Chloroprene Cable gland M50
Remarks : for cable 27-35 mm
EAN : 6418074035639
El. number :
- Finland : 1722334
- Denmark : 8213001160
- Sweden : 1458377
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 61 | 61 | 35 |
inch : | 2.4 | 2.4 | 1.38 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )