











Cable management / Membrane cable glands / FEM 34-45
FEM 34-45 3545103
Dimensions 74 x 74 x 40
Dimensions 2.91 x 2.91 x 1.57
- IP67
Technical data
Product nr : 3545103
Description : EPDM Cable gland M63
Remarks : for cable 34-45 mm
Package : 10
Unit : Piece
EAN : 6418074070852
SSTL number : 3423009
Electric No. Denmark : 8213001089
Electric No. Sweden : 1458388
ETIM : EC002620
Height (mm) : 74
Width (mm) : 74
Depth (mm) : 40
Height (inch) : 2.91
Width (inch) : 2.91
Depth (inch) : 1.57
Material : EPDM
Ingress Protection (EN 60529): IP67
Flammability Rating : UL 94 HB
Cable management / Membrane cable glands / FEM 34-45
Dimensional Drawings
CAD Files
Catalogues
Contact
FEM 34-45


Sample image
Order symbol : FEM 34-45
Product nr : 3545103
Description : EPDM Cable gland M63
Remarks : for cable 34-45 mm
EAN : 6418074070852
El. number :
- Finland : 3423009
- Denmark : 8213001089
- Sweden : 1458388

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 74 | 74 | 40 |
inch : | 2.91 | 2.91 | 1.57 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )