









Cable management / Membrane cable glands / MFM 8-12
MFM 8-12 3546151
Dimensions 58 x 58 x 20
Dimensions 2.28 x 2.28 x 0.79
- IP67
Technical data
Product nr : 3546151
Description : EPDM Multi-Fem M50
Remarks : for cable 3x6-10 mm, 3x10-14 mm
Package : 10
Unit : Piece
EAN : 6418074036803
SSTL number : 3424475
Electric No. Denmark : 8213001186
Electric No. Sweden : 2276320
ETIM : EC002620
Height (mm) : 58
Width (mm) : 58
Depth (mm) : 20
Height (inch) : 2.28
Width (inch) : 2.28
Depth (inch) : 0.79
Material : EPDM
Ingress Protection (EN 60529): IP67
Cable management / Membrane cable glands / MFM 8-12
MFM 8-12


Sample image
Order symbol : MFM 8-12
Product nr : 3546151
Description : EPDM Multi-Fem M50
Remarks : for cable 3x6-10 mm, 3x10-14 mm
EAN : 6418074036803
El. number :
- Finland : 3424475
- Denmark : 8213001186
- Sweden : 2276320
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 58 | 58 | 20 |
inch : | 2.28 | 2.28 | 0.79 |
Materials : | |
---|---|
Material : | EPDM |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP67; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )