MB 10891 3530891
Technical data
Product nr : 3530891
Description : Size 2
Remarks : 12xM20
Package : 12
Unit : Piece
EAN : 6418074052476
SSTL number : 3420474
Electric No. Sweden : 2650012
Material : Polycarbonate
Electrical insulation : Totally insulated
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Cable management / Metric flange plates / MB 10891
Dimensional Drawings
CAD Files
Catalogues
Contact
MB 10891
Sample image
Order symbol : MB 10891
Product nr : 3530891
Description : Size 2
Remarks : 12xM20
EAN : 6418074052476
El. number :
- Finland : 3420474
- Sweden : 2650012
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Totally insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )