

Cable management / Metric flange plates / MB 10857 SET
MB 10857 SET 3590857
Dimensions 216 x 85 x 10
Dimensions 8.5 x 3.35 x 0.39
- IP65; IK08
Technical data
Product nr : 3590857
Description : Size 2
Remarks : incl. flange, gasket and connector set
Package : 6
Unit : Piece
EAN : 6418074051776
SSTL number : 3435250
Electric No. Denmark : 8212054587
Electric No. Sweden : 2650020
ETIM : EC000211
Height (mm) : 216
Width (mm) : 85
Depth (mm) : 10
Height (inch) : 8.5
Width (inch) : 3.35
Depth (inch) : 0.39
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Cable management / Metric flange plates / MB 10857 SET
Dimensional Drawings
CAD Files
Catalogues
Contact
MB 10857 SET


Sample image
Order symbol : MB 10857 SET
Product nr : 3590857
Description : Size 2
Remarks : incl. flange, gasket and connector set
EAN : 6418074051776
El. number :
- Finland : 3435250
- Denmark : 8212054587
- Sweden : 2650020

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 216 | 85 | 10 |
inch : | 8.5 | 3.35 | 0.39 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)