FG gasket set size 3 2550048
Dimensions 127 x 332 x 5
Dimensions 5 x 13.07 x 0.2
- IP65
Technical data
Product nr : 2550048
Description : Coupling set size 3, 332 x 127 mm
EAN : 6418074300478
SSTL number : 3424804
Electric No. Denmark : 8212009626
Electric No. Sweden : 2538360
ETIM : EC002620
Height (mm) : 127
Width (mm) : 332
Depth (mm) : 5
Height (inch) : 5
Width (inch) : 13.07
Depth (inch) : 0.2
Material : EPDM
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Halogen free (DIN/VDE 0472, Part 815) : Yes
EK / EK - Accessories / FG gasket set size 3
FG gasket set size 3
Sample image
Order symbol : FG gasket set size 3
Product nr : 2550048
Description : Coupling set size 3, 332 x 127 mm
EAN : 6418074300478
El. number :
- Finland : 3424804
- Denmark : 8212009626
- Sweden : 2538360
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 127 | 332 | 5 |
inch : | 5 | 13.07 | 0.2 |
Materials : | |
---|---|
Material : | EPDM |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )