HS 10532-GB 2550055
Dimensions 100 x 100 x 10
Dimensions 3.94 x 3.94 x 0.39
Technical data
Product nr : 2550055
Description : Quick-locking wing head screwset (hinged)
Remarks : for 30 mm cover
EAN : 6418074300102
SSTL number : 3424805
Electric No. Denmark : 8212008436
Electric No. Sweden : 2507767
ETIM : EC002620
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 10
Height (inch) : 3.94
Width (inch) : 3.94
Depth (inch) : 0.39
Material : Polyamide
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / HS 10532-GB
HS 10532-GB
Sample image
Order symbol : HS 10532-GB
Product nr : 2550055
Description : Quick-locking wing head screwset (hinged)
Remarks : for 30 mm cover
EAN : 6418074300102
El. number :
- Finland : 3424805
- Denmark : 8212008436
- Sweden : 2507767
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 100 | 10 |
inch : | 3.94 | 3.94 | 0.39 |
Materials : | |
---|---|
Material : | Polyamide |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )