MB 10215-PM 2550067
Dimensions 140 x 49 x 10
Dimensions 5.51 x 1.93 x 0.39
- IP66; IK08
Technical data
Product nr : 2550067
Description : Flange gasket set, size 1
EAN : 6418074300256
SSTL number : 3413070
Electric No. Denmark : 8212009309
Electric No. Sweden : 2507769
ETIM : EC000211
Height (mm) : 140
Width (mm) : 49
Depth (mm) : 10
Height (inch) : 5.51
Width (inch) : 1.93
Depth (inch) : 0.39
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
EK / EK - Accessories / MB 10215-PM
MB 10215-PM
Sample image
Order symbol : MB 10215-PM
Product nr : 2550067
Description : Flange gasket set, size 1
EAN : 6418074300256
El. number :
- Finland : 3413070
- Denmark : 8212009309
- Sweden : 2507769
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 49 | 10 |
inch : | 5.51 | 1.93 | 0.39 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )