MB 10324-PM 2550068
Dimensions 332 x 127 x 15
Dimensions 13.07 x 5 x 0.59
- IP66; IK08
Technical data
Product nr : 2550068
Description : Flange gasket set, size 3
EAN : 6418074300263
SSTL number : 3413071
Electric No. Denmark : 8212009325
Electric No. Sweden : 2650003
ETIM : EC000211
Height (mm) : 332
Width (mm) : 127
Depth (mm) : 15
Height (inch) : 13.07
Width (inch) : 5
Depth (inch) : 0.59
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
EK / EK - Accessories / MB 10324-PM
MB 10324-PM
Sample image
Order symbol : MB 10324-PM
Product nr : 2550068
Description : Flange gasket set, size 3
EAN : 6418074300263
El. number :
- Finland : 3413071
- Denmark : 8212009325
- Sweden : 2650003
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 332 | 127 | 15 |
inch : | 13.07 | 5 | 0.59 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )