

EK / EK - Accessories / FG gasket set size 1
FG gasket set size 1 2550078
Dimensions 48 x 138 x 5
Dimensions 1.89 x 5.43 x 0.2
- IP65
Technical data
Product nr : 2550078
Description : Coupling set size 1, 138 x 48 mm
EAN : 6418074300454
SSTL number : 3424807
Electric No. Denmark : 8212009600
Electric No. Sweden : 2538357
ETIM : EC002620
Height (mm) : 48
Width (mm) : 138
Depth (mm) : 5
Height (inch) : 1.89
Width (inch) : 5.43
Depth (inch) : 0.2
Material : EPDM
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Halogen free (DIN/VDE 0472, Part 815) : Yes
EK / EK - Accessories / FG gasket set size 1
FG gasket set size 1


Sample image
Order symbol : FG gasket set size 1
Product nr : 2550078
Description : Coupling set size 1, 138 x 48 mm
EAN : 6418074300454
El. number :
- Finland : 3424807
- Denmark : 8212009600
- Sweden : 2538357
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 48 | 138 | 5 |
inch : | 1.89 | 5.43 | 0.2 |
Materials : | |
---|---|
Material : | EPDM |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)