

EK / EK - Accessories / FG gasket set size 2
FG gasket set size 2 2550079
Dimensions 84 x 216 x 5
- IP65
Technical data
Product nr : 2550079
Description : Coupling set size 2, 216 x 84 mm
EAN : 6418074300461
SSTL number : 3424808
Electric No. Denmark : 8212009613
Electric No. Sweden : 2538359
ETIM : EC002620
Height (mm) : 84
Width (mm) : 216
Depth (mm) : 5
Material : EPDM
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
EK / EK - Accessories / FG gasket set size 2
FG gasket set size 2


Sample image
Order symbol : FG gasket set size 2
Product nr : 2550079
Description : Coupling set size 2, 216 x 84 mm
EAN : 6418074300461
El. number :
- Finland : 3424808
- Denmark : 8212009613
- Sweden : 2538359
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 84 | 216 | 5 |
Materials : | |
---|---|
Material : | EPDM |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)