

EK / EK - Accessories / MB 10717
MB 10717 3530717
Dimensions 50 x 216 x 10
Dimensions 1.97 x 8.5 x 0.39
Technical data
Product nr : 3530717
Description : Connection bridge and gasket
Remarks : Size 2
Package : 1
Unit : Piece
EAN : 6418074030481
SSTL number : 3420085
Electric No. Denmark : 8212009668
Electric No. Sweden : 2507776
ETIM : EC002620
Height (mm) : 50
Width (mm) : 216
Depth (mm) : 10
Height (inch) : 1.97
Width (inch) : 8.5
Depth (inch) : 0.39
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / MB 10717
MB 10717


Sample image
Order symbol : MB 10717
Product nr : 3530717
Description : Connection bridge and gasket
Remarks : Size 2
EAN : 6418074030481
El. number :
- Finland : 3420085
- Denmark : 8212009668
- Sweden : 2507776
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 50 | 216 | 10 |
inch : | 1.97 | 8.5 | 0.39 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 17.04.2025)