MB 10862 3530862
Dimensions 216 x 85 x 10
Dimensions 8.5 x 3.35 x 0.39
Technical data
Product nr : 3530862
Description : Size 2
Remarks : 2xM16+3xM20+2xM25+2xM32, PUR gasket
Package : 12
Unit : Piece
EAN : 6418074052148
SSTL number : 3420439
Electric No. Denmark : 8212008892
Electric No. Sweden : 2650015
Height (mm) : 216
Width (mm) : 85
Depth (mm) : 10
Height (inch) : 8.5
Width (inch) : 3.35
Depth (inch) : 0.39
EK / EK - Accessories / MB 10862
Dimensional Drawings
CAD Files
Catalogues
Contact
MB 10862
Sample image
Order symbol : MB 10862
Product nr : 3530862
Description : Size 2
Remarks : 2xM16+3xM20+2xM25+2xM32, PUR gasket
EAN : 6418074052148
El. number :
- Finland : 3420439
- Denmark : 8212008892
- Sweden : 2650015
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 216 | 85 | 10 |
inch : | 8.5 | 3.35 | 0.39 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )