HS 10255-2-set screw set 3542255
Dimensions 100 x 100 x 10
Technical data
Product nr : 3542255
Description : Wing head screw set
Remarks : for 30 mm cover
EAN : 6418074309716
SSTL number : 3424818
Electric No. Denmark : 8212096817
Electric No. Sweden : 2507782
ETIM : EC002620
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 10
Material : Polyamide
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / HS 10255-2-set screw set
HS 10255-2-set screw set
Sample image
Order symbol : HS 10255-2-set screw set
Product nr : 3542255
Description : Wing head screw set
Remarks : for 30 mm cover
EAN : 6418074309716
El. number :
- Finland : 3424818
- Denmark : 8212096817
- Sweden : 2507782
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 100 | 10 |
Materials : | |
---|---|
Material : | Polyamide |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )