

EK / EK - Accessories / MB 10670
MB 10670 3570670
Dimensions 71 x 14 x 17
Dimensions 2.8 x 0.55 x 0.67
Technical data
Product nr : 3570670
Description : Connector set, size 2
Remarks : incl. 4 screws
Package : 12
Unit : Piece
EAN : 6418074030788
SSTL number : 3420094
Electric No. Denmark : 8212008863
Electric No. Sweden : 2538398
ETIM : EC000211
Height (mm) : 71
Width (mm) : 14
Depth (mm) : 17
Height (inch) : 2.8
Width (inch) : 0.55
Depth (inch) : 0.67
Material : Polycarbonate
Temperature °C : -40 … 80
EK / EK - Accessories / MB 10670
MB 10670


Sample image
Order symbol : MB 10670
Product nr : 3570670
Description : Connector set, size 2
Remarks : incl. 4 screws
EAN : 6418074030788
El. number :
- Finland : 3420094
- Denmark : 8212008863
- Sweden : 2538398
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 71 | 14 | 17 |
inch : | 2.8 | 0.55 | 0.67 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)