

EK / EK - Accessories / MB 10672
MB 10672 3570672
Dimensions 91 x 20 x 22
Dimensions 3.58 x 0.79 x 0.87
Technical data
Product nr : 3570672
Description : Connector set, size 3
Remarks : incl. 4 screws
Package : 12
Unit : Piece
EAN : 6418074030801
SSTL number : 3420095
Electric No. Denmark : 8212008876
Electric No. Sweden : 2538399
ETIM : EC000211
Height (mm) : 91
Width (mm) : 20
Depth (mm) : 22
Height (inch) : 3.58
Width (inch) : 0.79
Depth (inch) : 0.87
Material : Polycarbonate
Temperature °C : -40 … 80
EK / EK - Accessories / MB 10672
MB 10672


Sample image
Order symbol : MB 10672
Product nr : 3570672
Description : Connector set, size 3
Remarks : incl. 4 screws
EAN : 6418074030801
El. number :
- Finland : 3420095
- Denmark : 8212008876
- Sweden : 2538399
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 91 | 20 | 22 |
inch : | 3.58 | 0.79 | 0.87 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )