FMF 10 Set 3576150
Dimensions 84 x 138 x 20
Dimensions 3.31 x 5.43 x 0.79
- PC : IP65
Technical data
Product nr : 3576150
Description : Suitable for flange size 1, IP65
Remarks : Bushing points: 2x12-21mm, 2x8-15mm, 6x5-8mm
Package : 12
EAN : 6418074320780
SSTL number : 3424742
Electric No. Denmark : 8212052673
Electric No. Sweden : 2600083
ETIM : EC000211
Height (mm) : 84
Width (mm) : 138
Depth (mm) : 20
Height (inch) : 3.31
Width (inch) : 5.43
Depth (inch) : 0.79
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FMF 10 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FMF 10 Set
Sample image
Order symbol : FMF 10 Set
Product nr : 3576150
Description : Suitable for flange size 1, IP65
Remarks : Bushing points: 2x12-21mm, 2x8-15mm, 6x5-8mm
EAN : 6418074320780
El. number :
- Finland : 3424742
- Denmark : 8212052673
- Sweden : 2600083
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 84 | 138 | 20 |
inch : | 3.31 | 5.43 | 0.79 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 80 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )