FMF 3 Set 3576151
Dimensions 82 x 214 x 20
Dimensions 3.23 x 8.43 x 0.79
- PC : IP65
Technical data
Product nr : 3576151
Description : Suitable for flange size 2, IP65
Remarks : Bushing points: 2 x 24 mm - 54 mm, 1 x 30 mm -59 mm, 3 x 6 mm -14 mm
Package : 12
EAN : 6418074320797
SSTL number : 3424743
Electric No. Denmark : 8212052686
Electric No. Sweden : 2600084
ETIM : EC000211
Height (mm) : 82
Width (mm) : 214
Depth (mm) : 20
Height (inch) : 3.23
Width (inch) : 8.43
Depth (inch) : 0.79
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FMF 3 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FMF 3 Set
Sample image
Order symbol : FMF 3 Set
Product nr : 3576151
Description : Suitable for flange size 2, IP65
Remarks : Bushing points: 2 x 24 mm - 54 mm, 1 x 30 mm -59 mm, 3 x 6 mm -14 mm
EAN : 6418074320797
El. number :
- Finland : 3424743
- Denmark : 8212052686
- Sweden : 2600084
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 82 | 214 | 20 |
inch : | 3.23 | 8.43 | 0.79 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )