FMF 25 Set 3576153
Dimensions 84 x 216 x 25
Dimensions 3.31 x 8.5 x 0.98
- PC : IP65
Technical data
Product nr : 3576153
Description : Suitable for flange size 2, IP55/65
Remarks : Bushing points: 1 x 20 mm - 26 mm IP65 / 12-15 mm IP55, 16 x 8 mm - 14 mm IP65 / 7 - 10 mm IP55, 4 x 14 mm - 20 mm IP65 / 5 - 10 mm IP55, 4 x 5 mm - 7 mm IP65
Package : 12
EAN : 6418074320810
SSTL number : 3424745
Electric No. Denmark : 8212052709
Electric No. Sweden : 2600086
ETIM : EC000211
Height (mm) : 84
Width (mm) : 216
Depth (mm) : 25
Height (inch) : 3.31
Width (inch) : 8.5
Depth (inch) : 0.98
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FMF 25 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FMF 25 Set
Sample image
Order symbol : FMF 25 Set
Product nr : 3576153
Description : Suitable for flange size 2, IP55/65
Remarks : Bushing points: 1 x 20 mm - 26 mm IP65 / 12-15 mm IP55, 16 x 8 mm - 14 mm IP65 / 7 - 10 mm IP55, 4 x 14 mm - 20 mm IP65 / 5 - 10 mm IP55, 4 x 5 mm - 7 mm IP65
EAN : 6418074320810
El. number :
- Finland : 3424745
- Denmark : 8212052709
- Sweden : 2600086
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 84 | 216 | 25 |
inch : | 3.31 | 8.5 | 0.98 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )