FMF 35 Set 3576154
Dimensions 84 x 216 x 25
Dimensions 3.31 x 8.5 x 0.98
- PC : IP65
Technical data
Product nr : 3576154
Description : Suitable for flange size 2, IP65
Remarks : Bushing points: 1 x 17 mm – 32 mm, 2 x 12 mm – 18 mm, 16 x 10 mm – 14 mm, 12 x 7 mm – 12 mm, 4 x 6 mm - 10 mm
Package : 12
EAN : 6418074320827
SSTL number : 3424746
Electric No. Denmark : 8212052712
Electric No. Sweden : 2600087
ETIM : EC000211
Height (mm) : 84
Width (mm) : 216
Depth (mm) : 25
Height (inch) : 3.31
Width (inch) : 8.5
Depth (inch) : 0.98
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FMF 35 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FMF 35 Set
Sample image
Order symbol : FMF 35 Set
Product nr : 3576154
Description : Suitable for flange size 2, IP65
Remarks : Bushing points: 1 x 17 mm – 32 mm, 2 x 12 mm – 18 mm, 16 x 10 mm – 14 mm, 12 x 7 mm – 12 mm, 4 x 6 mm - 10 mm
EAN : 6418074320827
El. number :
- Finland : 3424746
- Denmark : 8212052712
- Sweden : 2600087
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 84 | 216 | 25 |
inch : | 3.31 | 8.5 | 0.98 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )