





EK / EK - Accessories / FCE 40 Set
FCE 40 Set 3576156
Dimensions 47 x 134 x 56
Dimensions 1.85 x 5.28 x 2.2
- IP65; IK08
Technical data
Product nr : 3576156
Description : Suitable for flange size 1, IP65
Remarks : Bushing points: 1 x 16 mm – 40 mm, 2 x 8 mm – 16 mm
Package : 12
EAN : 6418074320841
SSTL number : 3424748
Electric No. Denmark : 8212052738
Electric No. Sweden : 2600089
ETIM : EC000211
Height (mm) : 47
Width (mm) : 134
Depth (mm) : 56
Height (inch) : 1.85
Width (inch) : 5.28
Depth (inch) : 2.2
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FCE 40 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FCE 40 Set


Sample image
Order symbol : FCE 40 Set
Product nr : 3576156
Description : Suitable for flange size 1, IP65
Remarks : Bushing points: 1 x 16 mm – 40 mm, 2 x 8 mm – 16 mm
EAN : 6418074320841
El. number :
- Finland : 3424748
- Denmark : 8212052738
- Sweden : 2600089
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 47 | 134 | 56 |
inch : | 1.85 | 5.28 | 2.2 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)