



EK / EK - Accessories / FCE 2x64 Set
FCE 2x64 Set 3576157
Dimensions 94 x 216 x 39
Dimensions 3.7 x 8.5 x 1.54
- IP65; IK08
Technical data
Product nr : 3576157
Description : Suitable for flange size 2, IP44
Remarks : Bushing points: 2 x 30mm – 64mm, 2 x 8mm – 20mm
Package : 12
EAN : 6418074320858
SSTL number : 3424749
Electric No. Denmark : 8212052741
Electric No. Sweden : 2600090
ETIM : EC000211
Height (mm) : 94
Width (mm) : 216
Depth (mm) : 39
Height (inch) : 3.7
Width (inch) : 8.5
Depth (inch) : 1.54
Material : TPE
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 V0
EK / EK - Accessories / FCE 2x64 Set
Dimensional Drawings
CAD Files
Catalogues
Contact
FCE 2x64 Set


Sample image
Order symbol : FCE 2x64 Set
Product nr : 3576157
Description : Suitable for flange size 2, IP44
Remarks : Bushing points: 2 x 30mm – 64mm, 2 x 8mm – 20mm
EAN : 6418074320858
El. number :
- Finland : 3424749
- Denmark : 8212052741
- Sweden : 2600090
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 94 | 216 | 39 |
inch : | 3.7 | 8.5 | 1.54 |
Materials : | |
---|---|
Material : | TPE |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)